Microchip® Advanced Software Framework

sdramc.c File Reference

SDRAM controller (SDRAMC) driver for SAM.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include "compiler.h"
#include "sdramc.h"
#include "board.h"

Functions

void sdramc_deinit (void)
 De-initialize the SDRAM controller. More...
 
void sdramc_init (sdramc_memory_dev_t *p_sdram, uint32_t ul_clk)
 Initialize the SDRAM controller. More...