Microchip® Advanced Software Framework

ISI configuration structure.

#include <isi.h>

Data Fields

uint8_t crc_sync
 Embedded Synchronization Correction. More...
 
uint8_t emb_sync
 Embedded Synchronization. More...
 
uint8_t hpol
 Horizontal Synchronization Polarity. More...
 
enum isi_input_image_format image_fmt
 Input image format. More...
 
uint32_t image_hsize
 Input image horizontal size. More...
 
uint32_t image_vsize
 Input image vertical size. More...
 
uint8_t pck_plo
 Pixel Clock Polarity. More...
 
uint8_t sfd
 Start of Frame Delay. More...
 
uint8_t sld
 Start of Line Delay. More...
 
uint8_t thmask
 Threshold Mask. More...
 
uint8_t vpol
 Vertical Synchronization Polarity. More...