Microchip® Advanced Software Framework

uhi_hid_mouse.h File Reference

USB host driver for Human Interface Device (HID) mouse interface.

Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.

#include "conf_usb_host.h"
#include "usb_protocol.h"
#include "usb_protocol_hid.h"
#include "uhi.h"

Macros

#define UHI_HID_MOUSE
 Global define which contains standard UHI API for UHC It must be added in USB_HOST_UHI define from conf_usb_host.h file. More...
 

Functions

Functions required by UHC
uhc_enum_status_t uhi_hid_mouse_install (uhc_device_t *dev)
 
void uhi_hid_mouse_enable (uhc_device_t *dev)
 
void uhi_hid_mouse_uninstall (uhc_device_t *dev)