USB host Vendor Interface driver.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
|
bool | uhi_vendor_bulk_in_run (uint8_t *buf, iram_size_t buf_size, uhd_callback_trans_t callback) |
| Start a transfer on bulk IN. More...
|
|
bool | uhi_vendor_bulk_is_available (void) |
| Check if a transfer on BULK is possible. More...
|
|
bool | uhi_vendor_bulk_out_run (uint8_t *buf, iram_size_t buf_size, uhd_callback_trans_t callback) |
| Start a transfer on bulk OUT. More...
|
|
bool | uhi_vendor_control_in_run (uint8_t *buf, iram_size_t buf_size, uhd_callback_setup_end_t callback) |
| Start a transfer on control IN. More...
|
|
bool | uhi_vendor_control_out_run (uint8_t *buf, iram_size_t buf_size, uhd_callback_setup_end_t callback) |
| Start a transfer on control OUT. More...
|
|
bool | uhi_vendor_int_in_run (uint8_t *buf, iram_size_t buf_size, uhd_callback_trans_t callback) |
| Start a transfer on interrupt IN. More...
|
|
bool | uhi_vendor_int_is_available (void) |
| Check if a transfer on INTERRUPT is possible. More...
|
|
bool | uhi_vendor_int_out_run (uint8_t *buf, iram_size_t buf_size, uhd_callback_trans_t callback) |
| Start a transfer on interrupt OUT. More...
|
|
bool | uhi_vendor_iso_in_run (uint8_t *buf, iram_size_t buf_size, uhd_callback_trans_t callback) |
| Start a transfer on ISO IN. More...
|
|
bool | uhi_vendor_iso_is_available (void) |
| Check if a transfer on ISO is possible. More...
|
|
bool | uhi_vendor_iso_out_run (uint8_t *buf, iram_size_t buf_size, uhd_callback_trans_t callback) |
| Start a transfer on ISO OUT. More...
|
|
|
uhc_enum_status_t | uhi_vendor_install (uhc_device_t *dev) |
|
void | uhi_vendor_enable (uhc_device_t *dev) |
|
void | uhi_vendor_uninstall (uhc_device_t *dev) |
|