Microchip® Advanced Software Framework

winc1500/host_drv/common/include/nm_debug.h File Reference

This module contains debug APIs declarations.

Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.

#include "bsp/include/nm_bsp.h"
#include "bsp/include/nm_bsp_internal.h"

Macros

#define M2M_DBG(...)
 
#define M2M_ERR(...)
 
#define M2M_INFO(...)
 
#define M2M_LOG_DBG   4
 
#define M2M_LOG_ERROR   1
 
#define M2M_LOG_INFO   2
 
#define M2M_LOG_LEVEL   M2M_LOG_REQ
 
#define M2M_LOG_NONE   0
 
#define M2M_LOG_REQ   3
 
#define M2M_PRINT(...)
 
#define M2M_REQ(...)