Microchip® Advanced Software Framework

DMPackageCore.h File Reference
#include "lorawan.h"
#include "msg.h"

Macros

#define DEV_VERSION_ANS   (0x01)
 Conveys answer to the DevVersionReq request. More...
 
#define DEV_VERSION_ANS_LENGTH   (9)
 
#define DEV_VERSION_REQ   (0x01)
 Asks an end-device its hardware revision, currently running firmware version. More...
 
#define DEV_VERSION_REQ_LENGTH   (1)
 
#define LORAWAN_DMPACKAGE_INDEX   (0)
 
#define LORAWAN_DMPACKAGE_PORT   (203)
 

Functions

void DMPackage_SetVersionInfo (uint32_t fwVersion, uint32_t hwVersion)
 
void DMPackageCore (appCbParams_t *appdata)
 

#define DEV_VERSION_ANS   (0x01)

Conveys answer to the DevVersionReq request.

#define DEV_VERSION_ANS_LENGTH   (9)
#define DEV_VERSION_REQ   (0x01)

Asks an end-device its hardware revision, currently running firmware version.

#define DEV_VERSION_REQ_LENGTH   (1)
#define LORAWAN_DMPACKAGE_INDEX   (0)
#define LORAWAN_DMPACKAGE_PORT   (203)

void DMPackage_SetVersionInfo ( uint32_t  fwVersion,
uint32_t  hwVersion 
)
void DMPackageCore ( appCbParams_t appdata)