This is the implementation of LoRaWAN LED resource module.
Copyright (c) 2018 Microchip Technology Inc. and its subsidiaries.
#include "resources.h"
Typedefs | |
typedef enum _e_LED_State_t | e_LED_states |
Enumerations | |
enum | _e_LED_State_t { LOFF = 0, LON = 1, LTOGGLE = 2 } |
Functions | |
int32_t | set_LED_data (const uint8_t resrc, const uint8_t *data) |
typedef enum _e_LED_State_t e_LED_states |
enum _e_LED_State_t |
int32_t set_LED_data | ( | const uint8_t | resrc, |
const uint8_t * | data | ||
) |
References data, LED_AMBER, LED_GREEN, LOFF, LON, LTOGGLE, and UNSUPPORTED_RESOURCE.
Referenced by demo_appdata_callback(), demo_joindata_callback(), displayJoinAndSend(), displayRunDemoApp(), displayRunDemoCertApp(), displayRunRestoreBand(), lTimerCb(), processJoinAndSend(), processRunDemoApp(), processRunRestoreBand(), and set_resource_data().