Microchip® Advanced Software Framework

adp_example_adc.c File Reference

ADP service example ADC functions for SAM0.

Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.

#include <compiler.h>
#include <asf.h>
#include "adp_example_adc.h"

Functions

uint16_t adp_example_adc_get_value (void)
 
void adp_example_adc_init (void)
 

Variables

struct adc_module adc_instance
 

uint16_t adp_example_adc_get_value ( void  )

struct adc_module adc_instance