Macros | |
#define | EU_TX_PWR_TABLE (2) /* Use power table #2 for EU mode */ |
#define | MAX_TX_PWR (10) |
#define | MAX_TX_PWR_BPSK_20 (5) |
#define | MAX_TX_PWR_CHINA |
#define | MAX_TX_PWR_CHINA_1000 |
#define | MAX_TX_PWR_OQPSK_100 (2) |
#define | MIN_TX_PWR (-11) |
#define | TX_PWR_TABLE_CHINA |
#define | TX_PWR_TABLE_EU1 |
#define | TX_PWR_TABLE_EU2 |
#define | TX_PWR_TABLE_NA |
Tx power table Table maps tx power value to register value. More... | |
#define | TX_PWR_TABLE_SIZE (22) |
Functions | |
void | init_tal_pib (void) |
Initialize the TAL PIB. More... | |
void | write_all_tal_pib_to_trx (void) |
Write all shadow PIB variables to the transceiver. More... | |
#define EU_TX_PWR_TABLE (2) /* Use power table #2 for EU mode */ |
#define MAX_TX_PWR (10) |
#define MAX_TX_PWR_BPSK_20 (5) |
#define MAX_TX_PWR_CHINA |
Referenced by limit_tx_pwr(), and validate_tx_power().
#define MAX_TX_PWR_CHINA_1000 |
Referenced by limit_tx_pwr(), and validate_tx_power().
#define MAX_TX_PWR_OQPSK_100 (2) |
Referenced by limit_tx_pwr(), and validate_tx_power().
#define MIN_TX_PWR (-11) |
#define TX_PWR_TABLE_CHINA |
#define TX_PWR_TABLE_EU1 |
#define TX_PWR_TABLE_EU2 |
#define TX_PWR_TABLE_NA |
Tx power table Table maps tx power value to register value.
#define TX_PWR_TABLE_SIZE (22) |