Microchip® Advanced Software Framework

ble_sdk/services/console/sam0/console_serial.c File Reference
#include <asf.h>
#include "console_serial.h"
#include "conf_console.h"
#include "usart.h"
#include "platform.h"
#include "timer_hw.h"

Functions

uint8_t getchar_timeout (uint32_t timeout)
 
void serial_console_init (void)
 Configure console. More...
 

Variables

static struct usart_module cdc_uart_module
 

uint8_t getchar_timeout ( uint32_t  timeout)

struct usart_module cdc_uart_module
static