Certificate Downloader via OTA (HTTPS) Example.
Copyright (c) 2017-2018 Microchip Technology Inc. and its subsidiaries.
Data Structures | |
struct | certFileInfo |
Macros | |
#define | CERTIFICATES_BUFFER_SIZE (6000) |
#define | IPV4_BYTE(val, index) ((val >> (index * 8)) & 0xFF) |
IP address parsing. More... | |
#define | MAIN_BUFFER_MAX_SIZE (1446) |
Maximum size for packet buffer. More... | |
#define | MAIN_HTTP_FILE_URL "https://192.168.43.34/" |
Content URI for download. More... | |
#define | MAIN_HTTP_PORT_NUMBER (4443) |
#define | MAIN_MAX_FILE_NAME_LENGTH (100) |
Maximum file name length. More... | |
#define | MAIN_WLAN_AUTH M2M_WIFI_SEC_WPA_PSK |
Security manner. More... | |
#define | MAIN_WLAN_PSK "12345678" |
Password for Destination SSID. More... | |
#define | MAIN_WLAN_SSID "DEMO_AP" |
Wi-Fi AP Settings. More... | |
#define | NUM_OF_ROOT_TLS_CHAIN_CERTIFICATES 5 |
No of certificates to be written to WINC. More... | |
Enumerations | |
enum | cert_type_t { ROOT_CERT = 1, TLS_RSA_CERT = 2, TLS_ECC_CERT = 3 } |
enum | download_state { NOT_READY = 0, WIFI_CONNECTED = 0x01, HTTP_DOWNLOAD_INITIATED = 0x02, GET_REQUESTED = 0x04, DOWNLOADING = 0x08, COMPLETED = 0x10, CANCELED = 0x20, ROOT_CERT_DOWNLOAD = 0x40, TLS_CERT_DOWNLOAD = 0x80 } |
Variables | |
certFileInfo | root_tls_certs_name [NUM_OF_ROOT_TLS_CHAIN_CERTIFICATES] |
Root Certificates to be uploaded. More... | |
#define CERTIFICATES_BUFFER_SIZE (6000) |
#define IPV4_BYTE | ( | val, | |
index | |||
) | ((val >> (index * 8)) & 0xFF) |
IP address parsing.
#define MAIN_BUFFER_MAX_SIZE (1446) |
Maximum size for packet buffer.
Referenced by configure_http_client(), and http_client_callback().
#define MAIN_HTTP_FILE_URL "https://192.168.43.34/" |
Content URI for download.
Referenced by certificate_download().
#define MAIN_HTTP_PORT_NUMBER (4443) |
Referenced by start_download().
#define MAIN_MAX_FILE_NAME_LENGTH (100) |
Maximum file name length.
#define MAIN_WLAN_AUTH M2M_WIFI_SEC_WPA_PSK |
Security manner.
#define MAIN_WLAN_PSK "12345678" |
Password for Destination SSID.
#define MAIN_WLAN_SSID "DEMO_AP" |
Wi-Fi AP Settings.
Destination SSID
#define NUM_OF_ROOT_TLS_CHAIN_CERTIFICATES 5 |
No of certificates to be written to WINC.
Referenced by burn_certificates(), and certificate_download().
enum cert_type_t |
enum download_state |
certFileInfo root_tls_certs_name[NUM_OF_ROOT_TLS_CHAIN_CERTIFICATES] |
Root Certificates to be uploaded.
Chain of TLS Certificates and private key to be uploaded
Referenced by burn_certificates(), and certificate_download().