Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages

The Frame Reception Unit reads/uploads the incoming frames .

Functions

void handle_received_frame_irq (void)
 Handle received frame interrupt. More...
 
void process_incoming_frame (buffer_t *buf)
 Parses received frame and create the frame_info_t structure. More...
 

void handle_received_frame_irq ( void  )

Handle received frame interrupt.

This function handles transceiver interrupts for received frames and uploads the frames from the trx.

void process_incoming_frame ( buffer_t *  buf)

Parses received frame and create the frame_info_t structure.

This function parses the received frame and creates the frame_info_t structure to be sent to the MAC as a parameter of tal_rx_frame_cb().

Parameters
bufPointer to the buffer containing the received frame