This is the LoRaWAN utility definitions file.
Copyright (c) 2018-2020 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CLASS_C_RX2_WINDOW_SIZE (0) |
#define | DEF_CNF_UL_REPT_CNT (0) |
#define | DEF_MACSTATUS (0) |
#define | DEF_UNCNF_UL_REPT_CNT (0) |
#define | LORAWAN_MCAST_GROUP_COUNT_SUPPORTED 4 |
#define | MAC_AGGREGATED_DUTYCYCLE (0) |
#define | MAC_CONFIRMABLE_UPLINK_REPITITIONS_MAX (7) |
#define | MAC_DEVNONCE (0) |
#define | MAC_JOINNONCE (0xFFFFFFFF) |
#define | MAC_LINK_CHECK_GATEWAY_COUNT (0) |
#define | MAC_LINK_CHECK_MARGIN (255) |
#define | MAC_LORA_MODULATION_SYNCWORD (0x34) |
#define | MAC_UNCONFIRMABLE_UPLINK_REPITITIONS_MAX (0) |
#define | MAX_FCNT_PDS_UPDATE_VALUE (1) |
#define | TRANSMISSION_ERROR_TIMEOUT (2000UL) |
#define CLASS_C_RX2_WINDOW_SIZE (0) |
#define DEF_CNF_UL_REPT_CNT (0) |
#define DEF_MACSTATUS (0) |
#define DEF_UNCNF_UL_REPT_CNT (0) |
#define LORAWAN_MCAST_GROUP_COUNT_SUPPORTED 4 |
#define MAC_AGGREGATED_DUTYCYCLE (0) |
#define MAC_CONFIRMABLE_UPLINK_REPITITIONS_MAX (7) |
#define MAC_DEVNONCE (0) |
#define MAC_JOINNONCE (0xFFFFFFFF) |
#define MAC_LINK_CHECK_GATEWAY_COUNT (0) |
#define MAC_LINK_CHECK_MARGIN (255) |
#define MAC_LORA_MODULATION_SYNCWORD (0x34) |
#define MAC_UNCONFIRMABLE_UPLINK_REPITITIONS_MAX (0) |
#define MAX_FCNT_PDS_UPDATE_VALUE (1) |
#define TRANSMISSION_ERROR_TIMEOUT (2000UL) |