Initialization of memories (SAM0)
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
#include "conf_board.h"
#include "conf_access.h"
#include "memories_initialization.h"
Functions | |
void | memories_initialization (void) |
Initialize the memories used by examples. More... | |
static void | sdmmc_mem_init (uint32_t wait_loop) |
void memories_initialization | ( | void | ) |
Initialize the memories used by examples.
References sdmmc_mem_init().
|
static |
References CTRL_FAIL, CTRL_GOOD, CTRL_NO_PRESENT, delay_init(), sd_mmc_check(), sd_mmc_init(), and sd_mmc_test_unit_ready().
Referenced by memories_initialization().