#include "string.h"
#include "limits.h"
Data Structures | |
struct | _PdsNvm_t::_NVM_Mem |
struct | _PdsNvm_t::_NVM_Struct |
union | _PdsNvm_t |
struct | _PdsNvmHeader_t |
union | _PdsWl_t |
struct | _PdsWlHeader_t |
struct | _PdsWl_t::_WL_Mem |
struct | _PdsWl_t::_WL_Struct |
Macros | |
#define | PDS_MEM_SIZE 8192U |
#define | PDS_NVM_DATA_SIZE PDS_NVM_MEM_SIZE - PDS_NVM_HEADER_SIZE |
#define | PDS_NVM_HEADER_SIZE sizeof(PdsNvmHeader_t) |
#define | PDS_NVM_MEM_SIZE NVMCTRL_ROW_SIZE |
#define | PDS_WL_DATA_SIZE PDS_WL_MEM_SIZE - PDS_WL_HEADER_SIZE |
#define | PDS_WL_HEADER_SIZE sizeof(PdsWlHeader_t) |
#define | PDS_WL_MEM_SIZE PDS_NVM_DATA_SIZE |
Typedefs | |
typedef PdsNvm_t | PdsMem_t |
typedef union _PdsNvm_t | PdsNvm_t |
typedef PdsWl_t | PdsNvmData_t |
typedef struct _PdsNvmHeader_t | PdsNvmHeader_t |
typedef uint8_t | PdsNvmMem_t |
typedef union _PdsWl_t | PdsWl_t |
typedef uint8_t | PdsWlData_t |
typedef struct _PdsWlHeader_t | PdsWlHeader_t |
typedef uint8_t | PdsWlMem_t |
#define PDS_MEM_SIZE 8192U |
#define PDS_NVM_DATA_SIZE PDS_NVM_MEM_SIZE - PDS_NVM_HEADER_SIZE |
#define PDS_NVM_HEADER_SIZE sizeof(PdsNvmHeader_t) |
#define PDS_NVM_MEM_SIZE NVMCTRL_ROW_SIZE |
#define PDS_WL_DATA_SIZE PDS_WL_MEM_SIZE - PDS_WL_HEADER_SIZE |
Referenced by pdsStoreDelete().
#define PDS_WL_HEADER_SIZE sizeof(PdsWlHeader_t) |
#define PDS_WL_MEM_SIZE PDS_NVM_DATA_SIZE |
typedef PdsWl_t PdsNvmData_t |
typedef struct _PdsNvmHeader_t PdsNvmHeader_t |
typedef uint8_t PdsNvmMem_t |
typedef uint8_t PdsWlData_t |
typedef struct _PdsWlHeader_t PdsWlHeader_t |
typedef uint8_t PdsWlMem_t |