SAM BOD Driver Quick Start.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
Functions | |
static void | configure_bod12 (void) |
static void | configure_bod33 (void) |
[setup] More... | |
int | main (void) |
[setup] More... | |
|
static |
References bod12_enable(), bod12_get_config_defaults(), and bod12_set_config().
Referenced by main().
|
static |
[setup]
[setup_config]
[setup_config] [setup_config_defaults]
[setup_config_defaults]
[setup_set_config]
[setup_set_config]
[setup_enable]
[setup_enable]
References bod33_enable(), bod33_get_config_defaults(), and bod33_set_config().
Referenced by main().
int main | ( | void | ) |
[setup]
[setup_init_33]
[setup_init_33]
[setup_init_12]
[setup_init_12]
[main] [main_loop]
[main_loop] [main]
References configure_bod12(), and configure_bod33().