#include <lorawan_private.h>
Data Fields | |
uint32_t | rx2ReceiveDuration |
Holds the duration of RX2 receive - will be a finite value even for infinite receive. More... | |
uint8_t | ulAckTimerId |
uplink ack timer More... | |
uint32_t _ClassCParams_t::rx2ReceiveDuration |
Holds the duration of RX2 receive - will be a finite value even for infinite receive.
uint8_t _ClassCParams_t::ulAckTimerId |
uplink ack timer