Microchip® Advanced Software Framework

_DRParams Struct Reference

Regional parameters which are controlled by Data Rate.

#include <lorawan_multiband.h>

Data Fields

RadioLoRaBandWidth_t bandwidth
 
uint8_t maxPayloadSizeDt0
 
uint8_t maxPayloadSizeDt1
 
RadioModulation_t modulation
 
int8_t rxWindowOffset
 
uint16_t rxWindowSize
 
RadioDataRate_t spreadingFactor
 

uint8_t _DRParams::maxPayloadSizeDt0
uint8_t _DRParams::maxPayloadSizeDt1
int8_t _DRParams::rxWindowOffset
uint16_t _DRParams::rxWindowSize