Microchip® Advanced Software Framework

_DevTime Struct Reference

Device time value in relation to GPS Epoch.

This structure contains the value of GPS Epoch value and corresponding system time value when the GPS Epoch value is received by the stack

#include <lorawan.h>

Data Fields

GPSEpochTime_t gpsEpochTime
 
bool isDevTimeReqSent
 
uint8_t sysEpochTimeIndex
 

GPSEpochTime_t _DevTime::gpsEpochTime
bool _DevTime::isDevTimeReqSent
uint8_t _DevTime::sysEpochTimeIndex