Microchip® Advanced Software Framework

_FotaImageHeader Struct Reference

#include <app_info.h>

Data Fields

uint32_t appVersion
 
uint8_t crc8
 
uint32_t flags
 
uint8_t fotaImgHdrLen
 
uint32_t fotaImgSize
 
uint32_t hwVersion
 
uint32_t magic
 
uint8_t pad1
 
uint8_t pad2
 
uint8_t pad3
 
uint8_t pad4
 
uint8_t pad5
 
uint8_t pad6
 
uint32_t stackVersion
 

uint32_t _FotaImageHeader::appVersion
uint8_t _FotaImageHeader::crc8

Referenced by img_hdr_validate().

uint32_t _FotaImageHeader::flags
uint8_t _FotaImageHeader::fotaImgHdrLen
uint32_t _FotaImageHeader::fotaImgSize
uint32_t _FotaImageHeader::hwVersion
uint32_t _FotaImageHeader::magic
uint8_t _FotaImageHeader::pad1
uint8_t _FotaImageHeader::pad2
uint8_t _FotaImageHeader::pad3
uint8_t _FotaImageHeader::pad4
uint8_t _FotaImageHeader::pad5
uint8_t _FotaImageHeader::pad6
uint32_t _FotaImageHeader::stackVersion