Microchip® Advanced Software Framework

_ItemMap Struct Reference

#include <pds_interface.h>

Data Fields

uint8_t fileId
 
uint8_t itemId
 
uint8_t itemOffset
 
uint8_t * ramAddress
 
uint8_t size
 

uint8_t _ItemMap::fileId
uint8_t _ItemMap::itemId

Referenced by PDS_Restore(), and pdsStoreDelete().

uint8_t _ItemMap::itemOffset
uint8_t* _ItemMap::ramAddress
uint8_t _ItemMap::size