#include <lorawan_multiband.h>
Data Fields | |
uint32_t | lastTimerInterval |
uint32_t | remainingtime |
uint8_t | timerId |
uint32_t _JoinDutyCycleTimer::lastTimerInterval |
Referenced by setJoinDutyCycleTimer().
uint32_t _JoinDutyCycleTimer::remainingtime |
uint8_t _JoinDutyCycleTimer::timerId |
Referenced by JoinDutyCycleCallback(), LORAREG_GetAttr_JoinDutyCycleRemainingTime(), LORAReg_InitAS(), LORAReg_InitAU(), LORAReg_InitEU(), LORAReg_InitIN(), LORAReg_InitJP(), LORAReg_InitKR(), LORAReg_InitNA(), SearchAvailableChannel1(), SearchAvailableChannel2(), setJoinBackoffCntl(), and setJoinDutyCycleTimer().