#include <lorawan_multiband.h>
Data Fields | |
bool | joinRequestChannel |
uint8_t | maxEIRP |
uint8_t | parametersDefined |
uint32_t | rx1Frequency |
uint8_t | subBandId |
uint32_t | ulfrequency |
bool _OthChannelParams::joinRequestChannel |
Referenced by InitDefault920ChannelsKR(), SearchAvailableChannel2(), and setChlistDefaultState().
uint8_t _OthChannelParams::maxEIRP |
Referenced by UpdateChannelIdStatusT4().
uint8_t _OthChannelParams::parametersDefined |
Referenced by setDataRangeT2(), setDutyCycle(), setFrequency(), UpdateChannelIdStatusT2(), and ValidateChannelMaskT2().
uint32_t _OthChannelParams::rx1Frequency |
uint8_t _OthChannelParams::subBandId |
uint32_t _OthChannelParams::ulfrequency |
Referenced by GetTxChannelConfig2(), LORAREG_GetAttr_FreqT2(), LORAREG_GetAttr_FreqT3(), setFrequency(), and UpdateChannelIdStatusT4().