#include <radio_transaction.h>
Data Fields | |
uint8_t | radioFhssfreqCallback: 1 |
uint8_t | radioRxDoneCallback: 1 |
uint8_t | radioRxErrorCallback: 1 |
uint8_t | radioRxTimeoutCallback: 1 |
uint8_t | radioTxDoneCallback: 1 |
uint8_t | radioTxTimeoutCallback: 1 |
uint8_t | reserved: 2 |
uint8_t _RadioCallbackMask_t::_BitMask_::radioFhssfreqCallback |
Referenced by RADIO_FHSSChangeChannel().
uint8_t _RadioCallbackMask_t::_BitMask_::radioRxDoneCallback |
uint8_t _RadioCallbackMask_t::_BitMask_::radioRxErrorCallback |
uint8_t _RadioCallbackMask_t::_BitMask_::radioRxTimeoutCallback |
uint8_t _RadioCallbackMask_t::_BitMask_::radioTxDoneCallback |
uint8_t _RadioCallbackMask_t::_BitMask_::radioTxTimeoutCallback |
uint8_t _RadioCallbackMask_t::_BitMask_::reserved |