Microchip® Advanced Software Framework

_RadioCallbackParam_t Struct Reference

A structure for storing the callback parameters.

#include <radio_interface.h>

Data Fields

union {
   struct _FHSS {
      uint32_t   frequency
 
   }   FHSS
 
   struct _RX {
      uint8_t *   buffer
 
      uint8_t   bufferLength
 
   }   RX
 
   struct _TX {
      uint32_t   timeOnAir
 
   }   TX
 
}; 
 
RadioError_t status
 

union { ... }
uint8_t* _RadioCallbackParam_t::buffer
uint8_t _RadioCallbackParam_t::bufferLength
struct { ... } ::_FHSS _RadioCallbackParam_t::FHSS
uint32_t _RadioCallbackParam_t::frequency
struct { ... } ::_RX _RadioCallbackParam_t::RX
RadioError_t _RadioCallbackParam_t::status
uint32_t _RadioCallbackParam_t::timeOnAir
struct { ... } ::_TX _RadioCallbackParam_t::TX