Microchip® Advanced Software Framework

_RadioEvents_t Struct Reference

Possible events from DIO's and timers.

#include <radio_transaction.h>

Data Fields

uint16_t FskRxDoneEvent: 1
 
uint16_t FskRxTimoutEvent: 1
 
uint16_t FskTxDoneEvent: 1
 
uint16_t LbtScanDoneEvent: 1
 
uint16_t LoraRxDoneEvent: 1
 
uint16_t LoraRxTimoutEvent: 1
 
uint16_t LoraTxDoneEvent: 1
 
uint16_t reserved: 6
 
uint16_t RxError: 1
 
uint16_t RxWatchdogTimoutEvent: 1
 
uint16_t TxWatchdogTimoutEvent: 1
 

uint16_t _RadioEvents_t::FskRxDoneEvent
uint16_t _RadioEvents_t::FskRxTimoutEvent
uint16_t _RadioEvents_t::FskTxDoneEvent
uint16_t _RadioEvents_t::LbtScanDoneEvent
uint16_t _RadioEvents_t::LoraRxDoneEvent
uint16_t _RadioEvents_t::LoraRxTimoutEvent
uint16_t _RadioEvents_t::LoraTxDoneEvent
uint16_t _RadioEvents_t::reserved
uint16_t _RadioEvents_t::RxError
uint16_t _RadioEvents_t::RxWatchdogTimoutEvent
uint16_t _RadioEvents_t::TxWatchdogTimoutEvent