A structure for storing all Listen Before Talk parameters.
#include <radio_interface.h>
Data Fields | |
int16_t | lbtChannelRSSI |
uint8_t | lbtIrqFlagsBackup |
int32_t | lbtRssiSamples |
uint8_t | lbtRssiSamplesCount |
uint32_t | lbtScanTimeout |
uint8_t | lbtScanTimerId |
RadioLBTParams_t | params |
int16_t _RadioLBT_t::lbtChannelRSSI |
uint8_t _RadioLBT_t::lbtIrqFlagsBackup |
int32_t _RadioLBT_t::lbtRssiSamples |
uint8_t _RadioLBT_t::lbtRssiSamplesCount |
uint32_t _RadioLBT_t::lbtScanTimeout |
uint8_t _RadioLBT_t::lbtScanTimerId |
RadioLBTParams_t _RadioLBT_t::params |