Microchip® Advanced Software Framework

_RadioLBTParams_t Struct Reference

A structure for storing the Listen Before Talk parameters for get and set.

#include <radio_interface.h>

Data Fields

uint8_t lbtNumOfSamples
 
uint16_t lbtScanPeriod
 
int16_t lbtThreshold
 
bool lbtTransmitOn
 

uint8_t _RadioLBTParams_t::lbtNumOfSamples
uint16_t _RadioLBTParams_t::lbtScanPeriod
int16_t _RadioLBTParams_t::lbtThreshold
bool _RadioLBTParams_t::lbtTransmitOn