A structure for storing the modes and modulations supported as parameters for get and set.
#include <radio_interface.h>
Data Fields | |
uint8_t | blocking |
RadioMode_t | mode |
RadioModulation_t | modulation |
uint8_t _RadioModeModulation_t::blocking |
RadioMode_t _RadioModeModulation_t::mode |
RadioModulation_t _RadioModeModulation_t::modulation |