#include <bm_program_mode.h>
Data Fields | |
uint32_t | address |
uint8_t * | data |
uint16_t | handle |
uint8_t | length |
bool | write_continue |
uint32_t | write_continue_length |
uint32_t _bm_program_cmd::address |
uint8_t* _bm_program_cmd::data |
uint16_t _bm_program_cmd::handle |
uint8_t _bm_program_cmd::length |
bool _bm_program_cmd::write_continue |
uint32_t _bm_program_cmd::write_continue_length |