#include <event_mem.h>
Data Fields | |
event_t * | buffer |
uint16_t | head |
uint16_t | size |
uint16_t | tail |
bool | wrap_flag |
event_t* _event_fifo_t::buffer |
Referenced by event_fifo_init(), event_fifo_read(), and event_fifo_write().
uint16_t _event_fifo_t::head |
Referenced by event_fifo_empty(), event_fifo_full(), event_fifo_init(), and event_fifo_write().
uint16_t _event_fifo_t::size |
Referenced by event_fifo_init(), event_fifo_read(), and event_fifo_write().
uint16_t _event_fifo_t::tail |
Referenced by event_fifo_empty(), event_fifo_full(), event_fifo_init(), and event_fifo_read().
bool _event_fifo_t::wrap_flag |
Referenced by event_fifo_empty(), event_fifo_full(), event_fifo_init(), event_fifo_read(), and event_fifo_write().