Microchip® Advanced Software Framework

_radioConfig Struct Reference

#include <lorawan.h>

Data Fields

uint8_t bandwidth
 
ecrConfig_t ecrConfig
 
uint16_t freq_hop_period
 
uint32_t frequency
 
uint8_t modulation
 
uint8_t sf
 
int8_t txPower
 

uint8_t _radioConfig::bandwidth
ecrConfig_t _radioConfig::ecrConfig
uint16_t _radioConfig::freq_hop_period
uint32_t _radioConfig::frequency
uint8_t _radioConfig::modulation
uint8_t _radioConfig::sf
int8_t _radioConfig::txPower