#include <FTMPackageCore.h>
Data Fields | |
uint32_t | decsriptor |
union { | |
struct { | |
uint8_t blk_ack_dly:3 | |
uint8_t fmatrix:3 | |
uint8_t rfu:2 | |
} | |
uint8_t byte | |
} | encoding |
uint16_t | fragments |
uint8_t | fsize |
uint8_t | padding |
uint8_t | session |
uint8_t FragSessionSetupReq_s::blk_ack_dly |
uint8_t FragSessionSetupReq_s::byte |
uint32_t FragSessionSetupReq_s::decsriptor |
union { ... } FragSessionSetupReq_s::encoding |
uint8_t FragSessionSetupReq_s::fmatrix |
uint16_t FragSessionSetupReq_s::fragments |
uint8_t FragSessionSetupReq_s::fsize |
uint8_t FragSessionSetupReq_s::padding |
uint8_t FragSessionSetupReq_s::rfu |
uint8_t FragSessionSetupReq_s::session |