#include <lorawan_private.h>
Data Fields | |
uint16_t | channelMask |
uint8_t | channelMaskAck:1 |
uint8_t | count |
uint8_t | dataRate |
uint8_t | dataRateAck:1 |
uint8_t | powerAck:1 |
Redundancy_t | redundancy |
uint8_t | reserved:5 |
uint8_t | txPower |
uint16_t LinkAdrResp_t::channelMask |
uint8_t LinkAdrResp_t::channelMaskAck |
uint8_t LinkAdrResp_t::count |
uint8_t LinkAdrResp_t::dataRate |
uint8_t LinkAdrResp_t::dataRateAck |
uint8_t LinkAdrResp_t::powerAck |
Redundancy_t LinkAdrResp_t::redundancy |
uint8_t LinkAdrResp_t::reserved |
uint8_t LinkAdrResp_t::txPower |