#include <lorawan_private.h>
Data Fields | |
unsigned | channelAck:1 |
unsigned | channelFrequencyAck:1 |
unsigned | channelMaskAck:1 |
unsigned | dataRateAck:1 |
unsigned | dataRateRangeAck:1 |
unsigned | dataRateReceiveWindowAck:1 |
unsigned | powerAck:1 |
uint8_t | receivedCid |
unsigned | rx1DROffestAck:1 |
unsigned | uplinkFreqExistsAck:1 |
unsigned LorawanCommands_t::channelAck |
unsigned LorawanCommands_t::channelFrequencyAck |
unsigned LorawanCommands_t::channelMaskAck |
unsigned LorawanCommands_t::dataRateAck |
unsigned LorawanCommands_t::dataRateRangeAck |
unsigned LorawanCommands_t::dataRateReceiveWindowAck |
unsigned LorawanCommands_t::powerAck |
uint8_t LorawanCommands_t::receivedCid |
unsigned LorawanCommands_t::rx1DROffestAck |
unsigned LorawanCommands_t::uplinkFreqExistsAck |