Defines the MQTT "Last Will and Testament" (LWT) settings for the connect packet.
#include <MQTTConnect.h>
Data Fields | |
MQTTString | message |
The LWT payload. More... | |
char | qos |
The quality of service setting for the LWT message (see MQTTAsync_message.qos and qos). More... | |
unsigned char | retained |
The retained flag for the LWT message (see MQTTAsync_message.retained). More... | |
char | struct_id [4] |
The eyecatcher for this structure. More... | |
int | struct_version |
The version number of this structure. More... | |
MQTTString | topicName |
The LWT topic to which the LWT message will be published. More... | |
MQTTString MQTTPacket_willOptions::message |
The LWT payload.
Referenced by MQTTDeserialize_connect(), MQTTSerialize_connect(), MQTTSerialize_connectLength(), and MQTTStringFormat_connect().
char MQTTPacket_willOptions::qos |
The quality of service setting for the LWT message (see MQTTAsync_message.qos and qos).
Referenced by MQTTDeserialize_connect(), MQTTSerialize_connect(), and MQTTStringFormat_connect().
unsigned char MQTTPacket_willOptions::retained |
The retained flag for the LWT message (see MQTTAsync_message.retained).
Referenced by MQTTDeserialize_connect(), MQTTSerialize_connect(), and MQTTStringFormat_connect().
char MQTTPacket_willOptions::struct_id[4] |
The eyecatcher for this structure.
must be MQTW.
int MQTTPacket_willOptions::struct_version |
The version number of this structure.
Must be 0
MQTTString MQTTPacket_willOptions::topicName |
The LWT topic to which the LWT message will be published.
Referenced by MQTTDeserialize_connect(), MQTTSerialize_connect(), MQTTSerialize_connectLength(), and MQTTStringFormat_connect().