#include <MCMPackageCore.h>
Data Fields | |
union { | |
struct { | |
uint8_t McGroupID:2 | |
uint8_t rfu:6 | |
} | |
uint8_t McGroupIDHeader | |
}; | |
uint32_t | maxMcFcnt |
uint32_t | McAddr |
uint8_t | mckey_e [16] |
uint32_t | minMcFcnt |
union { ... } |
uint32_t McGroupSetupParams_s::maxMcFcnt |
uint32_t McGroupSetupParams_s::McAddr |
uint8_t McGroupSetupParams_s::McGroupID |
uint8_t McGroupSetupParams_s::McGroupIDHeader |
uint8_t McGroupSetupParams_s::mckey_e[16] |
uint32_t McGroupSetupParams_s::minMcFcnt |
uint8_t McGroupSetupParams_s::rfu |