Microchip® Advanced Software Framework

ProtocolParams_t Struct Reference

#include <lorawan_private.h>

Data Fields

uint8_t adrAckDelay
 
uint8_t adrAckLimit
 
uint16_t joinAcceptDelay1
 
uint16_t joinAcceptDelay2
 
uint16_t maxFcntGap
 
uint16_t receiveDelay1
 
uint16_t receiveDelay2
 
uint16_t retransmitTimeout
 

uint8_t ProtocolParams_t::adrAckDelay
uint8_t ProtocolParams_t::adrAckLimit
uint16_t ProtocolParams_t::joinAcceptDelay1
uint16_t ProtocolParams_t::joinAcceptDelay2
uint16_t ProtocolParams_t::maxFcntGap
uint16_t ProtocolParams_t::receiveDelay1
uint16_t ProtocolParams_t::receiveDelay2
uint16_t ProtocolParams_t::retransmitTimeout