Microchip® Advanced Software Framework

SerialInterface_t Struct Reference

#include <abstractSerializer.h>

Data Fields

bool(* getByte )(uint8_t *p)
 
void(* hwInit )(void)
 
void(* hwUnInit )(void)
 
void(* setByte )(uint16_t len, uint8_t *p)
 

bool(* SerialInterface_t::getByte)(uint8_t *p)

Referenced by bootGetChar(), and bootScanInterfaces().

void(* SerialInterface_t::hwInit)(void)

Referenced by bootScanInterfaces().

void(* SerialInterface_t::hwUnInit)(void)
void(* SerialInterface_t::setByte)(uint16_t len, uint8_t *p)

Referenced by bootSetChar().