#include <app_info.h>
Data Fields | |
app_table_t | appTable [1] |
uint8_t | crc |
featureMask_t | required_features |
uint8_t | reserved1 [3] |
uint8_t | reservedbytes |
uint8_t | reservedbytes1 |
app_table_t app_info_t::appTable |
Referenced by clear_updateaction(), jumpToApplication(), memcopy(), and update_action().
uint8_t app_info_t::crc |
Referenced by readapp_infotable(), and writeapp_infotable().
featureMask_t app_info_t::required_features |
uint8_t app_info_t::reserved1 |
uint8_t app_info_t::reservedbytes |
Referenced by readapp_infotable(), and writeapp_infotable().
uint8_t app_info_t::reservedbytes1 |