#include <at_ble_api.h>
Data Fields | |
uint16_t | con_intv |
uint16_t | con_latency |
at_ble_handle_t | handle |
at_ble_status_t | status |
uint16_t | superv_to |
uint16_t at_ble_conn_param_update_done_t::con_intv |
uint16_t at_ble_conn_param_update_done_t::con_latency |
at_ble_handle_t at_ble_conn_param_update_done_t::handle |
at_ble_status_t at_ble_conn_param_update_done_t::status |
uint16_t at_ble_conn_param_update_done_t::superv_to |