AT_BLE_CONNECTED message format.
This message is sent to the APP when the link request is complete.
#include <at_ble_api.h>
Data Fields | |
struct { | |
uint16_t con_interval | |
Connection interval. More... | |
uint16_t con_latency | |
Connection latency. More... | |
uint16_t sup_to | |
Link supervision timeout. More... | |
} | conn_params |
Structure to save slave connection parameters. More... | |
at_ble_status_t | conn_status |
connection status, refer to at_ble_status_t More... | |
at_ble_handle_t | handle |
connection handle More... | |
at_ble_addr_t | peer_addr |
Peer address. More... | |
uint16_t at_ble_connected_t::con_interval |
Connection interval.
uint16_t at_ble_connected_t::con_latency |
Connection latency.
struct { ... } at_ble_connected_t::conn_params |
Structure to save slave connection parameters.
at_ble_status_t at_ble_connected_t::conn_status |
connection status, refer to at_ble_status_t
Referenced by anp_info_connect_handler(), ble_connected_app_event(), ble_connected_state_handler(), ble_l2cap_connected(), esurl_dev_connected_event(), pas_client_service_discovery(), pxp_monitor_connected_state_handler(), time_info_connected_state_handler(), and time_info_service_discover().
at_ble_handle_t at_ble_connected_t::handle |
connection handle
Referenced by anp_client_connected_state_handler(), anp_client_discovery_complete_handler(), anp_info_connect_handler(), app_connected_event_handler(), ble_connected_app_event(), ble_connected_state_handler(), ble_l2cap_connected(), ble_resolv_rand_addr_handler(), csc_prf_connected_state_handler(), csc_prf_discovery_complete_handler(), csc_prf_send_data(), esurl_dev_connected_event(), hr_sensor_connected_state_handler(), pas_client_service_discovery(), pxp_monitor_connected_state_handler(), time_info_connected_state_handler(), and time_info_service_discover().
at_ble_addr_t at_ble_connected_t::peer_addr |
Peer address.
Referenced by app_connected_event_handler(), and ble_connected_state_handler().
uint16_t at_ble_connected_t::sup_to |
Link supervision timeout.