Connection parameters.
#include <at_ble_api.h>
Data Fields | |
uint16_t | ce_len_max |
Maximum CE length N (Value Time = N * 0.625 ms) More... | |
uint16_t | ce_len_min |
Minimum CE length N (Value Time = N * 0.625 ms) More... | |
uint16_t | con_intv_max |
Maximum connection interval N (Value Time = N *1.25 ms) More... | |
uint16_t | con_intv_min |
Minimum connection interval N (Value Time = N *1.25 ms) More... | |
uint16_t | con_latency |
Connection latency (number of events) More... | |
uint16_t | superv_to |
Link supervision time-out N (Value Time = N * 10 ms) More... | |
uint16_t at_ble_connection_params_t::ce_len_max |
Maximum CE length N (Value Time = N * 0.625 ms)
Referenced by ble_scan_info(), and gap_dev_connect().
uint16_t at_ble_connection_params_t::ce_len_min |
Minimum CE length N (Value Time = N * 0.625 ms)
Referenced by ble_scan_info(), and gap_dev_connect().
uint16_t at_ble_connection_params_t::con_intv_max |
Maximum connection interval N (Value Time = N *1.25 ms)
Referenced by ble_scan_info(), and gap_dev_connect().
uint16_t at_ble_connection_params_t::con_intv_min |
Minimum connection interval N (Value Time = N *1.25 ms)
Referenced by ble_scan_info(), and gap_dev_connect().
uint16_t at_ble_connection_params_t::con_latency |
Connection latency (number of events)
Referenced by ble_scan_info(), and gap_dev_connect().
uint16_t at_ble_connection_params_t::superv_to |
Link supervision time-out N (Value Time = N * 10 ms)
Referenced by ble_scan_info(), and gap_dev_connect().