Slave preferred connection parameters.
#include <at_ble_api.h>
Data Fields | |
uint16_t | con_intv_max |
Slave preferred maximum connection interval. More... | |
uint16_t | con_intv_min |
Slave preferred minimum connection interval. More... | |
uint16_t | con_latency |
Slave preferred Connection latency. More... | |
uint16_t | superv_to |
Slave preferred Link supervision time-out. More... | |
uint16_t at_ble_spcp_t::con_intv_max |
Slave preferred maximum connection interval.
uint16_t at_ble_spcp_t::con_intv_min |
Slave preferred minimum connection interval.
uint16_t at_ble_spcp_t::con_latency |
Slave preferred Connection latency.
uint16_t at_ble_spcp_t::superv_to |
Slave preferred Link supervision time-out.