Input / output parameters for function atca_include_data().
#include <atca_host.h>
Data Fields | |
uint8_t | mode |
const uint8_t * | otp |
[in] pointer to one-time-programming data More... | |
uint8_t * | p_temp |
[out] pointer to output buffer More... | |
const uint8_t * | sn |
[in] pointer to serial number data More... | |
uint8_t atca_include_data_in_out::mode |
Referenced by atcah_hmac(), atcah_include_data(), and atcah_mac().