Microchip® Advanced Software Framework

boot_info_t Struct Reference

#include <boot_version.h>

Data Fields

uint8_t bprot_size
 
uint8_t crc
 
uint8_t ext_flash_size
 
uint16_t majorRev
 
uint8_t mcu_flash_size
 
uint16_t minorRev
 
uint8_t reserved
 
uint16_t reservedRev
 
uint32_t start_address
 
featureMask_t supported_features
 

uint8_t boot_info_t::bprot_size
uint8_t boot_info_t::crc

Referenced by update_boot_info().

uint8_t boot_info_t::ext_flash_size
uint16_t boot_info_t::majorRev

Referenced by update_boot_info().

uint8_t boot_info_t::mcu_flash_size
uint16_t boot_info_t::minorRev
uint8_t boot_info_t::reserved
uint16_t boot_info_t::reservedRev
uint32_t boot_info_t::start_address
featureMask_t boot_info_t::supported_features