Event memory init used at platform_init_t.
#include <ble_api.h>
Data Fields | |
event_t * | event_mem_pool |
uint32_t | event_mem_pool_size |
uint32_t * | event_payload_mem |
uint32_t | event_payload_mem_size |
event_t* event_mem_t::event_mem_pool |
Referenced by interface_init().
uint32_t event_mem_t::event_mem_pool_size |
Referenced by interface_init().
uint32_t* event_mem_t::event_payload_mem |
Referenced by interface_init().
uint32_t event_mem_t::event_payload_mem_size |
Referenced by interface_init().