#include <fifo.h>
Data Fields | |
uint8_t * | buffer |
uint32_t | mask |
volatile uint32_t | rd_idx |
uint32_t | size |
volatile uint32_t | wr_idx |
uint8_t* fifo_handle_tag::buffer |
Referenced by fifo_get(), fifo_init(), and fifo_put().
uint32_t fifo_handle_tag::mask |
Referenced by fifo_get(), fifo_init(), and fifo_put().
volatile uint32_t fifo_handle_tag::rd_idx |
Referenced by fifo_empty(), fifo_full(), fifo_get(), and fifo_init().
uint32_t fifo_handle_tag::size |
Referenced by fifo_full(), and fifo_init().
volatile uint32_t fifo_handle_tag::wr_idx |
Referenced by fifo_empty(), fifo_full(), fifo_init(), and fifo_put().