#include <at_ble_api.h>
Data Fields | |
void *(* | at_ble_create_signal )(void) |
void *(* | at_ble_create_timer )(void(*)(void *)) |
void(* | at_ble_delete_signal )(void *) |
void(* | at_ble_delete_timer )(void *) |
void(* | at_ble_gpio_set )(at_ble_gpio_pin_t, at_ble_gpio_status_t) |
void(* | at_ble_reconfigure_usart )(uint32_t) |
void(* | at_ble_recv_async )(void(*)(uint8_t)) |
void(* | at_ble_reset_signal )(void *) |
void(* | at_ble_send_sync )(uint8_t *, uint32_t) |
void(* | at_ble_sleep )(uint32_t) |
void(* | at_ble_start_timer )(void *, uint32_t) |
void(* | at_ble_stop_timer )(void *) |
void(* | at_ble_trigger_signal )(void *) |
void(* | at_ble_wait_for_signal )(uint32_t, void **) |
void*(* platform_api_list_tag::at_ble_create_signal)(void) |
Referenced by ble_init().
void*(* platform_api_list_tag::at_ble_create_timer)(void(*)(void *)) |
Referenced by ble_init(), and main().
void(* platform_api_list_tag::at_ble_delete_signal)(void *) |
Referenced by ble_init().
void(* platform_api_list_tag::at_ble_delete_timer)(void *) |
Referenced by ble_init(), and main().
void(* platform_api_list_tag::at_ble_gpio_set)(at_ble_gpio_pin_t, at_ble_gpio_status_t) |
Referenced by ble_init(), and main().
void(* platform_api_list_tag::at_ble_reconfigure_usart)(uint32_t) |
Referenced by ble_device_init(), ble_init(), and main().
void(* platform_api_list_tag::at_ble_recv_async)(void(*)(uint8_t)) |
Referenced by ble_init(), and main().
void(* platform_api_list_tag::at_ble_reset_signal)(void *) |
Referenced by ble_init().
void(* platform_api_list_tag::at_ble_send_sync)(uint8_t *, uint32_t) |
Referenced by ble_init(), and main().
void(* platform_api_list_tag::at_ble_sleep)(uint32_t) |
Referenced by ble_init(), and main().
void(* platform_api_list_tag::at_ble_start_timer)(void *, uint32_t) |
Referenced by ble_init(), and main().
void(* platform_api_list_tag::at_ble_stop_timer)(void *) |
Referenced by ble_init(), and main().
void(* platform_api_list_tag::at_ble_trigger_signal)(void *) |
Referenced by ble_init().
void(* platform_api_list_tag::at_ble_wait_for_signal)(uint32_t, void **) |
Referenced by ble_init().