Microchip® Advanced Software Framework

sector_header Struct Reference

Sector header, located at sector start.

#include <pds_nvm.h>

Data Fields

uint32_t number
 
uint8_t signature [6]
 
uint8_t status
 

uint32_t sector_header::number

Sector signature, to prevent occasional sector recognition as active.

Referenced by pds_compact_sector(), pds_delete_all(), and pds_init().

uint8_t sector_header::signature

Referenced by pds_delete_all(), and pds_init().

uint8_t sector_header::status

< status flag. Active sector has it set to zero. Number of the sector. Sector with largest number is used.

Referenced by pds_compact_sector(), pds_delete_all(), and pds_init().